IESNA:LM-63-2002
[TEST]P1291512
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R15W2N902750DE010 E3CB1MB_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3CB1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]668
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
5921.3 5902.8 5808.8 5620.8 5345.1 4943.8 4472.2 3932.9 3418 2835
2302.1 1242.1 680.8 398.7 245 150 91.9 55.5 32.7 18.5
9.5 5.3 3.2 2.1 1.6 1.1 1.1 1.1 1.1 1.1
1.1 0.5 0.5 0.5 0.5 0.5 0.5 0 0 0
0 0 0
